??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-1/2 Inch
Part Number
023180
Part Name
P2B-K-208R
Weight (approx)
28 lbs
A
3.34 Inch
B
12 Inch
C
2.81 Inch
DMIN
9.26 Inch
DMAX
10.25 Inch
E
N/A Inch
Bolt Diameter
5/8 Inch
G
1.26 Inch
H
1.75 Inch
J
7.03 Inch
L
4.06 Inch
M
3.25 Inch
P
7.37 Inch
R
1.31 Inch
S
2 Inch
T
.28 Inch
Static Capacity
54000 lbs
Dynamic Capacity
9090 lbs
Rollers/Row No.
21
Rollers/Row Mean Diameter
.41
Pitch Diameter
3.337 Inch
End Play
.004-.012 Inch
Collar Setscrews Size
3/8-16*3/4
Collar Setscrews Torque
290 lbs
Materials Housing
C.I. ASTM A48 CLASS 30
Materials Cone
4118 CASE CARB.
Materials Cups
4118 CASE CARB.
Materials Retainer
STEEL
Materials Rollers
4118 CASE CARB.
Static Misalig
5.40*
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.